Technical Data
Scope of Delivery
Scissor body, sheet steel, bright nickel-plated
Blade, special steel
Anvil, light steel
Handle plastic-coated, non-slip design
Properties
Article number | 0.0.265.63 |
---|---|
ESD-safe | No |
Weight | m = 300 g |
Delivery unit | 1 pce. |
Description
Variants
Sort by
Série: - | Modèle: Sans butée | |
Série: 8 | Modèle: avec butée 90° |
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21044727
eCl@ss 4.0
21040601
eCl@ss 4.1
21040601
eCl@ss 5.0
21040601
eCl@ss 5.1
21040601
UNSPSC 7.0
27112117
UNSPSC 9.0
27112117
eCl@ss 6.0.1
21040690
eCl@ss 7.1
21044727
eCl@ss 11.0
21043790
Customs tariff number
82015000