Sliding door made with C-Rail

Sliding door made with C-Rail

The item C-Rail solution can be used to build large sliding doors in widths of up to 6000 mm. For example, complete access doors can be built for use in safety guards and enclosures. Up to three steel roller elements on each guide ensure the system runs smoothly and with long-term precision. C-Rails are available for many product lines, so that even compact sliding doors can be built.

12 results