Label Holder 22mm

0.0.714.20


Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number0.0.714.20
ESD-safeNo
Weightm = 1.2 g
Delivery unit1 pce.

Description

Label Holder 22mm is used to label control circuit devices that are 22 mm in diameter.
The label holder is pushed on to make sure the function of emergency stop buttons, rotary switches and pushbuttons can be clearly identified on machine cabins and operating panels.
Label Insert 27x18 (0.0.714.21) is available as an inlay for the holder.

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 4.0
24110328
eCl@ss 4.1
24110328
eCl@ss 5.0
24292290
eCl@ss 5.1
24370290
UNSPSC 7.0
44111506
UNSPSC 9.0
44111506
eCl@ss 7.1
21109290
eCl@ss 8.0
21109290
eCl@ss 11.0
21109090
eCl@ss 6.0.1
21109290
Customs tariff number
85389099