Adapter Profile 12/8 Al
* Mandatory information
 Technical Data
Properties
| Article number | 0.0.003.28 | 
|---|---|
| Line | line 12 | 
| Line | line 8 | 
| ESD-safe | No | 
| Cross-sectional area | A = 0,3 cm2 | 
| Moment of Inertia, x-axis | Ix = 0,01 cm4 | 
| Moment of Inertia, y-axis | Iy = 0,06 cm4 | 
| Weight | m = 75 g/m | 
| Delivery unit | cut-off max. 2000 mm | 
| Material | Al, anodized | 
| Colour | natural | 
| Resistance Moment, x-axis | Wx = 0,03 cm3 | 
| Resistance Moment, y-axis | Wy = 0,1 cm3 | 
Description
Connecting a Hinge 8 40x40, heavy duty with a Profile 12 using Adapter Profile 12/8 Al. The anti-torsion features of the heavy-duty Hinge in the groove remain effective.
Variants
Sort by
| Unidad de suministro: Corte | Largo: 20 ... 2000 | |
| Unidad de suministro: Pieza | Largo: 2000 | 
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 8.0
 23360101
eCl@ss 6.0.1
 23360101
eCl@ss 11.0
 23360101
eCl@ss 4.0
 35020106
eCl@ss 7.1
 23360101
UNSPSC 7.0
 30102306
UNSPSC 9.0
 30102306
eCl@ss 4.1
 35020106
eCl@ss 5.0
 35020190
eCl@ss 5.1
 35020190
Customs tariff number
 76042100
Adapter Profile 12/8 Al
* Mandatory information
 
