Costo addizionale per lunghezza unità lineari
Dati tecnici
Proprietà
| Nr. articolo | 0.0.710.96 |
|---|---|
| Serie | Serie 5 |
| Antistatico | No |
| Peso | m = 1,999 g/mm |
| Unita di consegna | 1 pezzo |
Varianti
Ordinare per
| Line: 8 | Length: 1 ... 999999 | Drive type: Timing Belt | Guide: Criss-crossed rollers | Dimension X: 80 mm | |
| Line: 8 | Length: 1 ... 999999 | Drive type: Timing Belt | Guide: Rollers | Dimension X: 80 mm | |
| Line: 8 | Length: 1 ... 999999 | Drive type: Timing Belt | Guide: Rollers | Dimension X: 80 mm | |
| Line: 8 | Length: 1 ... 999999 | Drive type: Spindle | Guide: Rollers | Dimension X: 80 mm | |
| Line: 8 | Length: 1 ... 999999 | Drive type: Spindle | Guide: Rollers | Dimension X: 80 mm | |
| Line: 8 | Length: 1 ... 999999 | Drive type: Rack | Guide: Rollers | Dimension X: 80 mm | |
| Line: 8 | Length: 1 ... 999999 | Drive type: Spindle | Guide: Rollers | Dimension X: 80 mm | |
| Line: 8 | Length: 1 ... 999999 | Drive type: Spindle | Guide: Rollers | Dimension X: 80 mm | |
| Line: 8 | Length: 1 ... 999999 | Drive type: Timing Belt | Guide: Rollers | Dimension X: 80 mm | |
| Line: 8 | Length: 1 ... 999999 | Drive type: Timing Belt | Guide: Rollers | Dimension X: 80 mm | |
| Line: 8 | Length: 1 ... 999999 | Drive type: Timing Belt | Guide: Rollers | Dimension X: 80 mm | |
| Line: 8 | Length: 1 ... 999999 | Drive type: Timing Belt | Guide: Rollers | Dimension X: 80 mm | |
| Line: 8 | Length: 1 ... 999999 | Drive type: Timing Belt | Guide: Rollers | Dimension X: 120 mm | |
| Line: 8 | Length: 1 ... 999999 | Drive type: Timing Belt | Guide: Rollers | Dimension X: 120 mm | |
| Line: 8 | Length: 1 ... 999999 | Drive type: Timing Belt | Guide: Rollers | Dimension X: 80 mm | |
| Line: 8 | Length: 1 ... 999999 | Drive type: Chain | Guide: Rollers | Dimension X: 80 mm | |
| Line: 8 | Length: 1 ... 999999 | Drive type: Timing Belt | Guide: Rollers | Dimension X: 120 mm | |
| Line: 8 | Length: 1 ... 5678 | Drive type: Timing Belt | Guide: Rollers | Dimension X: 200 mm | |
| Line: 8 | Length: 1 ... 999999 | Drive type: Timing Belt | Guide: Rollers | Dimension X: 120 mm | |
| Line: 8 | Length: 1 ... 999999 | Drive type: Timing Belt | Guide: Rollers | Dimension X: 200 mm | |
| Line: 5 | Length: 1 ... 999999 | Drive type: Timing Belt | Guide: Rollers | Dimension X: 60 mm | |
| Line: 6 | Length: 1 ... 2816 | Drive type: - | Guide: Profile rail | Dimension X: 60 mm | |
| Line: 8 | Length: 1 ... 999999 | Drive type: Timing Belt | Guide: Slide | Dimension X: 80 mm | |
| Line: 5 | Length: 1 ... 999999 | Drive type: Timing Belt | Guide: Rollers | Dimension X: 60 mm | |
| Line: 6 | Length: 1 ... 999999 | Drive type: Timing Belt | Guide: Rollers | Dimension X: 75 mm | |
| Line: 8 | Length: 1 ... 999999 | Drive type: Timing Belt | Guide: Rollers | Dimension X: 100 mm | |
| Line: 6 | Length: 1 ... 999999 | Drive type: Spindle | Guide: Slide | Dimension X: - | |
| Line: 6 | Length: 1 ... 999999 | Drive type: Timing Belt | Guide: Slide | Dimension X: - |
Classificazione
Le classificazioni sono standard dei dati di prodotto intersettoriali e servono, tra l’altro, per l’elaborazione strutturata nei sistemi ERP o di e-business. Per ricevere i dati di classificazione di tutti i prodotti item per il proprio sistema di e-procurement, contattaci.
eCl@ss 8.0
23301702
eCl@ss 11.0
23301702
eCl@ss 7.1
23301702
eCl@ss 5.0
23329090
eCl@ss 5.1
23329090
eCl@ss 6.0.1
23301702
eCl@ss 4.0
36400806
eCl@ss 4.1
36400701
UNSPSC 7.0
26111506
UNSPSC 9.0
26111506
Codice tariffa doganale
84879090

