Profil X 8 80x40


Vybraná varianta
Profil X 8 80x40 3NO90 L, přírodní odstín (0.0.666.74)
Profil X 8 80x40 3NO90 L, přírodní odstín
0.0.666.74
Zobrazit všechny

Technické údaje

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Technická poznámka

možnost otevření drážky

Vlastnosti

Číslo zboží0.0.666.74
LineLine X
LineLine 8
Bezpečné z hlediska ESDBezpečné z hlediska ESD = Ano
Plocha průřezuA = 11,68 cm2
Moment setrvačnosti, torzníIt = 16,9 cm4
Moment setrvačnosti, osa xIx = 17,72 cm4
Moment setrvačnosti, osa yIy = 73,38 cm4
Hmotnostm = 3,15 kg/m
Dodací jednotka1 kus à 6 000 mm
MateriálAl, eloxování
Přípustná vytahovací síla drážkyF = 2500 N
Barvapřírodní odstín
Moment odporu, osa xWx = 8,78 cm3
Moment odporu, osa yWy = 18,25 cm3

Popis

Profile X 8 80x40 3NO90 light is a universal construction profile made of high-quality anodized aluminium in the modular dimension of Line X 8.
This weight-reduced aluminium profile in the light design variant from item features three open Line 8 profile grooves. The grooves on one narrow side and one wide side are closed. This aluminium profile can be used to build frames that have easy-to-clean unbroken outer surfaces.
Profile lines are mutually compatible and differ in terms of specific features. Profiles 8 feature rounded edges (R4). Profiles X 8 feature a minimal edge radius (R1) that ensures smooth transitions can be achieved between aluminium profiles. Profiles 8 XMS are based on the contour of Profiles X 8. They feature special grooves designed to accommodate lip seals and an integrated cable conduit.
Profily řady 8 item jsou k dispozici s uzavřenými drážkami v různých uspořádáních. Stěnu profilu lze částečně nebo zcela otevřít, aby bylo možné použít drážku pod ním. Varianta provedení NO naznačuje, že uzavřené drážky se díky dvěma zářezům na spodní straně vnějšího povrchu obzvláště snadno otevírají.
Sada pro automatické upevnění 8 NO (0.0.489.96) je ideální pro spojování profilů. Vyžaduje pouze minimální otvor v drážce a dodává se s vlastní krytkou.

Varianty

Řadit podle

Delivery unit:  Cut-offLength:  20 ... 6000Grooves:  Open OpenClosed side:  -Function integration:  None
Delivery unit:  PieceLength:  6000 Grooves:  Open OpenClosed side:  -Function integration:  None
Delivery unit:  Cut-offLength:  20 ... 6000Grooves:  1 side closed 1 side closedClosed side:  LongFunction integration:  None
Delivery unit:  PieceLength:  6000 Grooves:  1 side closed 1 side closedClosed side:  LongFunction integration:  None
Delivery unit:  Cut-offLength:  20 ... 6000Grooves:  2 sides closed (180°) 2 sides closed (180°)Closed side:  ShortFunction integration:  Simple groove opening (NO)
Delivery unit:  PieceLength:  6000 Grooves:  2 sides closed (180°) 2 sides closed (180°)Closed side:  ShortFunction integration:  Simple groove opening (NO)
Delivery unit:  Cut-offLength:  20 ... 6000Grooves:  2 sides closed (90°) 2 sides closed (90°)Closed side:  Long/shortFunction integration:  Simple groove opening (NO)
Delivery unit:  PieceLength:  6000 Grooves:  2 sides closed (90°) 2 sides closed (90°)Closed side:  Long/shortFunction integration:  Simple groove opening (NO)
Delivery unit:  Cut-offLength:  20 ... 6000Grooves:  2 sides closed (180°) 2 sides closed (180°)Closed side:  LongFunction integration:  Simple groove opening (NO)
Delivery unit:  PieceLength:  6000 Grooves:  2 sides closed (180°) 2 sides closed (180°)Closed side:  LongFunction integration:  Simple groove opening (NO)
Delivery unit:  Cut-offLength:  20 ... 6000Grooves:  All closed All closedClosed side:  Long/shortFunction integration:  Simple groove opening (NO)
Delivery unit:  PieceLength:  6000 Grooves:  All closed All closedClosed side:  Long/shortFunction integration:  Simple groove opening (NO)

Výpočet zatížení

Kalkulačka průhybu

Působení síly
Orientace

Délka je povinná

Ke stažení

Klasifikace

Klasifikace jsou oborové datové standardy pro výrobky, které se používají mimo jiné k podpoře strukturovaného zpracování v systémech ERP a e-business. Potřebujete pro svůj systém elektronického zadávání veřejných zakázek údaje o klasifikaci všech výrobků? Pokud ano, neváhejte nás kontaktovat.