Drive Pulley
Technical Data
Properties
Article number | 0.0.731.46 |
---|---|
Line | Conveyors |
ESD-safe | Yes |
Weight | m = 3,04 kg |
Delivery unit | 1 pce. |
Description
The pulley features a drive shaft for connection to the sprocket wheel in the motor fastening set for the indirect drive. A blind hole on the other side can be used to connect to Synchronising Set 8 40 (0.0.703.07).
Variants
Sort by
Conveyor type: Flat Belt Conveyor | Drive type: Direct drive | Total width: 40 mm | |
Conveyor type: Flat Belt Conveyor | Drive type: Direct drive | Total width: 80 mm | |
Conveyor type: Flat Belt Conveyor | Drive type: Direct drive | Total width: 120 mm | |
Conveyor type: Flat Belt Conveyor | Drive type: Direct drive | Total width: 160 mm | |
Conveyor type: Flat Belt Conveyor | Drive type: Direct drive | Total width: 200 mm | |
Conveyor type: Flat Belt Conveyor | Drive type: Direct drive | Total width: 240 mm | |
Conveyor type: Flat Belt Conveyor | Drive type: Direct drive | Total width: 320 mm | |
Conveyor type: Flat Belt Conveyor | Drive type: Direct drive | Total width: 400 mm | |
Conveyor type: Flat Belt Conveyor | Drive type: Indirect drive | Total width: 40 mm | |
Conveyor type: Flat Belt Conveyor | Drive type: Indirect drive | Total width: 80 mm | |
Conveyor type: Flat Belt Conveyor | Drive type: Indirect drive | Total width: 120 mm | |
Conveyor type: Flat Belt Conveyor | Drive type: Indirect drive | Total width: 160 mm | |
Conveyor type: Flat Belt Conveyor | Drive type: Indirect drive | Total width: 200 mm | |
Conveyor type: Flat Belt Conveyor | Drive type: Indirect drive | Total width: 240 mm | |
Conveyor type: Flat Belt Conveyor | Drive type: Indirect drive | Total width: 320 mm | |
Conveyor type: Flat Belt Conveyor | Drive type: Indirect drive | Total width: 400 mm | |
Conveyor type: Timing Belt Conveyor | Drive type: Direct drive | Total width: 40 mm | |
Conveyor type: Timing Belt Conveyor | Drive type: Direct drive | Total width: 80 mm | |
Conveyor type: Timing Belt Conveyor | Drive type: Indirect drive | Total width: 40 mm | |
Conveyor type: Timing Belt Conveyor | Drive type: Indirect drive | Total width: 80 mm |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 5.0
23170209
eCl@ss 5.1
23170209
eCl@ss 6.0.1
23170209
eCl@ss 7.1
23170209
eCl@ss 8.0
23170209
eCl@ss 11.0
23170209
eCl@ss 4.0
23170301
eCl@ss 4.1
23170301
UNSPSC 9.0
26111504
UNSPSC 7.0
26111504
Customs tariff number
84313900