Guide Rails
* Mandatory information
Technical Data
Properties
Article number | 0.0.726.85 |
---|---|
Line | Line D30 |
ESD-safe | Yes |
Weight | m = 804 g/m |
Delivery unit | cut-off max. 4500 mm |
Material | Al, anodized |
Colour | natural |
Description
The anodized surface layer on this robust railing reduces friction and provides long-lasting scratch protection. There is no need to use an additional Slide Strip.
The guiding ridge can be positioned on the right or left side of an item Roller Conveyor St D30.
Note: Guide Rail 36x26 e 65 enables you to make full use of the installation space in the corner area of a frame. The railing reaches into the area that is left clear because of the Fastener D30. However, the guide rail does not project beyond the frame.
Assembly Instructions
Variants
Sort by
Delivery unit: Cut-off | Length: 20 ... 4500 | Model: One-sided | Material: Plastic (PVC) | Colour: ![]() | |
Delivery unit: Piece | Length: 4500 | Model: One-sided | Material: Plastic (PVC) | Colour: ![]() | |
Delivery unit: Cut-off | Length: 20 ... 4500 | Model: One-sided | Material: Al, anodized | Colour: ![]() | |
Delivery unit: Piece | Length: 3000 | Model: One-sided | Material: Al, anodized | Colour: ![]() | |
Delivery unit: Piece | Length: 4500 | Model: One-sided | Material: Al, anodized | Colour: ![]() | |
Delivery unit: Cut-off | Length: 20 ... 4500 | Model: One-sided | Material: Plastic (PVC) | Colour: ![]() | |
Delivery unit: Piece | Length: 4500 | Model: One-sided | Material: Plastic (PVC) | Colour: ![]() | |
Delivery unit: Cut-off | Length: 20 ... 4500 | Model: One-sided | Material: Al, anodized | Colour: ![]() | |
Delivery unit: Piece | Length: 3000 | Model: One-sided | Material: Al, anodized | Colour: ![]() | |
Delivery unit: Piece | Length: 4500 | Model: One-sided | Material: Al, anodized | Colour: ![]() | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Model: Both sides | Material: Aluminium (natural) | Colour: ![]() | |
Delivery unit: Piece | Length: 6000 | Model: Both sides | Material: Aluminium (natural) | Colour: ![]() | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Model: Both sides | Material: Aluminium (natural) | Colour: ![]() | |
Delivery unit: Piece | Length: 6000 | Model: Both sides | Material: Aluminium (natural) | Colour: ![]() | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Model: One-sided | Material: Aluminium (natural) | Colour: ![]() | |
Delivery unit: Piece | Length: 6000 | Model: One-sided | Material: Aluminium (natural) | Colour: ![]() |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120407
eCl@ss 11.0
36120407
eCl@ss 7.1
36120407
eCl@ss 6.0.1
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
UNSPSC 9.0
24101709
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 7.0
24101709
Customs tariff number
76042100
Guide Rails
* Mandatory information