Technical Data
Scope of Delivery
Pin, St, stainless
2 locking rings, St, bright zinc-plated
2 grub screws DIN 916-M4x4, St, bright zinc-plated
L = 116 mm
Properties
Article number | 0.0.486.16 |
---|---|
Line | line 8 |
ESD-safe | Yes |
Weight | m = 70 g |
Delivery unit | 1 set |
Description
The combination of Hinge Leaf 8 80x80 and two Hinge Leaves 8 40x40 (using a Hinge Pin D8x116) can be used to construct a hinge with a 270° angle of swing. This may be required, first and foremost, when constructing wide-opening doors in machine panelling.
Variants
Sort by
Pin length: 51 | |
Pin length: 76 | |
Pin length: 116 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250304
eCl@ss 4.1
22041403
eCl@ss 5.0
23250304
eCl@ss 5.1
23250304
eCl@ss 6.0.1
23250304
eCl@ss 11.0
23250304
UNSPSC 9.0
31162403
eCl@ss 4.0
22041403
eCl@ss 7.1
23250304
UNSPSC 7.0
31162403
Customs tariff number
73181568