Technical Data
Scope of Delivery
Pin, St, stainless
2 locking rings, St, bright zinc-plated
2 grub screws DIN 916-M4x4, St, bright zinc-plated
L = 76 mm
Properties
Article number | 0.0.483.61 |
---|---|
Line | line 8 |
ESD-safe | Yes |
Weight | m = 55 g |
Delivery unit | 1 set |
Description
a = Hinge Leaf 8 40x40
b = Hinge Pin D8x51
For example: Constructing a hinge strip with Hinge Leaves 8 80x40.
The required hinge can be assembled easily from the following sets:
b = Hinge Pin D8x51
c = Hinge Pin D8x76
d = Hinge Leaf 8 80x40
Variants
Sort by
Pin length: 51 | |
Pin length: 76 | |
Pin length: 116 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250304
eCl@ss 4.1
22041403
eCl@ss 5.0
23250304
eCl@ss 5.1
23250304
eCl@ss 6.0.1
23250304
eCl@ss 11.0
23250304
UNSPSC 9.0
31162403
eCl@ss 7.1
23250304
eCl@ss 4.0
22041403
UNSPSC 7.0
31162403
Customs tariff number
73182100