Joining Plate Set 8
Technical Data
Scope of Delivery
1 Joining Plate, St, bright zinc-plated
4 Countersunk Screws DIN 7991 M8x16, St, bright zinc-plated
4 T-Slot Nuts V 8 St M8, St, bright zinc-plated
Properties
Article number | 0.0.708.01 |
---|---|
Torque | M = 25 Nm |
Line | line 8 |
ESD-safe | Yes |
Weight | m = 184 g |
Delivery unit | 1 set |
Description
Thanks to its large support span, this flat-bracket joining plate can be used as an additional means of compensating for moment loads at connection points on transport trolleys, racks and machine bases.
Joining Plates are attached from the outside to reinforce existing connections, do not require any additional machining and are screwed to Line 8 grooves. Countersunk holes result in a flat surface, with no risk of injury from protruding screw heads.
Note: item Joining Plate Sets are not intended as a substitute for screw-attached fastening sets.
Variants
Sort by
Verbindungsart: Universal | Kontur: | Durchlass: X | Maß X: 120 mm | Maß Y: 40 mm | |
Verbindungsart: Universal | Kontur: | Durchlass: X | Maß X: 160 mm | Maß Y: 40 mm | |
Verbindungsart: Rechtwinkelig | Kontur: | Durchlass: X | Maß X: 120 mm | Maß Y: 120 mm | |
Verbindungsart: T-förmig | Kontur: | Durchlass: X | Maß X: 120 mm | Maß Y: 120 mm | |
Verbindungsart: Rechtwinkelig | Kontur: | Durchlass: X | Maß X: 120 mm | Maß Y: 120 mm | |
Verbindungsart: Rechtwinkelig | Kontur: | Durchlass: ✓ | Maß X: 120 mm | Maß Y: 120 mm | |
Verbindungsart: T-förmig | Kontur: | Durchlass: ✓ | Maß X: 200 mm | Maß Y: 120 mm | |
Verbindungsart: T-förmig | Kontur: | Durchlass: X | Maß X: 200 mm | Maß Y: 120 mm | |
Verbindungsart: Kreuzend | Kontur: | Durchlass: X | Maß X: 200 mm | Maß Y: 200 mm |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
73269098