Technical Data
Scope of Delivery
4 Corner-Fastening Sets Frame 8 60x40
Usable dimensions 1628x610 mm
Load-carrying capacity 200 kg
Properties
| Article number | 0.0.661.69 |
|---|---|
| Line | Work Bench System |
| ESD-safe | Yes |
| Weight | m = 15,1 kg |
| Delivery unit | 1 set |
Description
There are three different versions to choose from when designing the perfect solution for your process:
Tray ESD A: With an all-round edge to hold in place articles such as large boxes and workpieces that are not required as often.
Tray 1x180° ESD A: With a lowered edge at the rear that makes it easier to restock the Tray.
Tray 2x180° ESD A: With two lowered edges. Tray Stop Profile or Grab Plate Profile can be used with Grab Container 8 105x130 to optimise the removal procedure for small parts at the operator’s side of the Tray. This relieves strain on personnel while simultaneously boosting efficiency.
All versions feature an ESD-safe design so that sensitive electronic components are not put at risk.
The preassembled Trays ESD A are 600 mm deep and can be supplied in widths of 1200 mm, 1500 mm and 1800 mm to match the standard widths of item work benches. This ensures that the entire picking and provisioning concept slots seamlessly into your work bench design concept.
s = Thickness of panel element
LA / LB = Cut-off dimension of panel elements
LPA / LPB = Cut-off dimension of Frame Profiles
LNA / LNB = Usable surface
Variants
Sort by
| Tray model: All-round frame | Tray dimension: 1080x662 mm | Useful area: 1028x610 mm | Table width B: 1200 mm | |
| Tray model: All-round frame | Tray dimension: 1380x662 mm | Useful area: 1328x610 mm | Table width B: 1500 mm | |
| Tray model: All-round frame | Tray dimension: 1680x662 mm | Useful area: 1628x610 mm | Table width B: 1800 mm | |
| Tray model: Open at rear | Tray dimension: 1080x662 mm | Useful area: 1028x636 mm | Table width B: 1200 mm | |
| Tray model: Open at rear | Tray dimension: 1380x662 mm | Useful area: 1328x636 mm | Table width B: 1500 mm | |
| Tray model: Open at rear | Tray dimension: 1680x662 mm | Useful area: 1628x636 mm | Table width B: 1800 mm | |
| Tray model: Open at front and rear | Tray dimension: 1080x662 mm | Useful area: 1028x662 mm | Table width B: 1200 mm | |
| Tray model: Open at front and rear | Tray dimension: 1380x662 mm | Useful area: 1328x662 mm | Table width B: 1500 mm | |
| Tray model: Open at front and rear | Tray dimension: 1680x662 mm | Useful area: 1628x662 mm | Table width B: 1800 mm |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 11.0
21100291
UNSPSC 9.0
56111902
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
UNSPSC 7.0
56111902
eCl@ss 7.1
21100290
Customs tariff number
94039910



































