Technical Data
Technical note
Double ball bearing, shielded, maintenance-free
Properties
| Article number | 0.0.350.03 |
|---|---|
| Speed max. | nmax. = 2’500 min-1 |
| Diameter | d = 25 mm |
| ESD-safe | No |
| Weight | m = 590 g |
| Delivery unit | 1 pce. |
| Material | St, 100 Cr 6, hardened, polished |
| Load Factor, dynamic | C = 25’000 N |
| Load Factor, static | C0 = 15’300 N |
Description
Variants
Sort by
| Type de guidage: Arbre D6 | Matériau: Acier | |
| Type de guidage: Arbre D10 | Matériau: Acier | |
| Type de guidage: Arbre D14 | Matériau: Acier | |
| Type de guidage: Arbre D14 | Matériau: Acier (avec revêtement anticorrosion) | |
| Type de guidage: Arbre D14 | Matériau: Acier (inoxydable) | |
| Type de guidage: Arbre D25 | Matériau: Acier |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23050701
eCl@ss 4.0
23050701
eCl@ss 4.1
23050701
eCl@ss 5.0
23050701
eCl@ss 5.1
23050701
eCl@ss 6.0.1
23050701
eCl@ss 11.0
23050701
UNSPSC 9.0
31171506
eCl@ss 7.1
23050701
UNSPSC 7.0
31171506
Customs tariff number
84799020







