item
Angle Bracket Zn

Angle Bracket Zn


Show all 9 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.003.21
Line line 12
Property white aluminium, similar to RAL 9006
ESD ESD-safe = No
Weight m = 900 g
Delivery unit 1 pce.
Material Die-cast zinc

Description

For power-lock connection (without machining) between profiles, reinforcing profile connections or for fastening a range of components to profiles.
Angle Brackets are ideal for connecting cable conduits. The rounded internal edge prevents damage to the cables.
When used to reinforce the joints of large profiles or conduits, several Angle Brackets can be used in parallel.
Note: Ensure the maximum permissible tensile load on the Profile Groove is not exceeded!
For Angle Brackets of Lines 6, 8 and 12, special square washers are used to improve the application of the clamping force.

Variants

Sort by

Baureihe:  5 Außenmaß:  20x20 Bauform:  einfach
Baureihe:  5 Außenmaß:  40x40 Bauform:  doppelt
Baureihe:  6 Außenmaß:  30x30 Bauform:  einfach
Baureihe:  6 Außenmaß:  60x60 Bauform:  doppelt
Baureihe:  8 Außenmaß:  40x40 Bauform:  einfach
Baureihe:  8 Außenmaß:  80x80 Bauform:  doppelt
Baureihe:  8 Außenmaß:  160x80 Bauform:  doppelt
Baureihe:  12 Außenmaß:  60x60 Bauform:  einfach
Baureihe:  12 Außenmaß:  120x120 Bauform:  doppelt

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 9.0
31162502
UNSPSC 7.0
31162502
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 11.0
23360290
eCl@ss 5.0
23250311
eCl@ss 7.1
23360290
Customs tariff number
79070000