Angle Brackets Al and St
On request
Technical Data
Properties
Article number | 0.0.007.79 |
---|---|
Line | line 12 |
Property | white aluminium, similar to RAL 9006 |
ESD | ESD-safe = No |
Weight | m = 2.78 kg |
Delivery unit | 1 pce. |
Material | Die-cast Al |
Description
Variants
Sort by
Baureihe: 6 | Außenmaß: 120x120 | Material: Aluminiumdruckguss (GD-Al) | Breite: 30 mm | Nuttyp: 6 mm | |
Baureihe: 8 | Außenmaß: 160x160 | Material: Aluminiumdruckguss (GD-Al) | Breite: 80 mm | Nuttyp: 8 mm | |
Baureihe: 8 | Außenmaß: 160x160 | Material: Gusseisen (GGG) | Breite: 80 mm | Nuttyp: 8 mm | |
Baureihe: 8 | Außenmaß: 160x160 | Material: Aluminiumdruckguss (GD-Al) | Breite: 40 mm | Nuttyp: 8 mm | |
Baureihe: 8 | Außenmaß: 160x160 | Material: Gusseisen (GGG) | Breite: 80 mm | Nuttyp: 8 mm | |
Baureihe: 10 | Außenmaß: 200x200 | Material: Aluminiumdruckguss (GD-Al) | Breite: 50 mm | Nuttyp: 10 mm | |
Baureihe: 12 | Außenmaß: 240x240 | Material: Aluminiumdruckguss (GD-Al) | Breite: 120 mm | Nuttyp: 12 mm |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 9.0
31162503
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 11.0
23360290
eCl@ss 5.0
23250311
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
76169910
Angle Brackets Al and St
On request