Technical Data
Scope of Delivery
with through bores
2 T-Slot Nuts 6 St M3, bright zinc-plated
2 Button-Head Screws M3x18, St, bright zinc-plated
2 O-rings 3x1
Properties
Article number | 0.0.459.30 |
---|---|
Line | line 6 |
ESD-safe | No |
Weight | m = 19 g |
Delivery unit | 1 set |
Material | PE-UHMW |
Description
Slide Guides L and F are only suitable for installation on moving profiles.
The offset "e" prevents the moving components from colliding with the fixed frame elements.
e = 1 mm
l = 7 +0.5 mm
Variants
Sort by
Série: 8 | Serrage: Palier fixe | |
Série: 8 | Serrage: Palier libre | |
Série: 6 | Serrage: Palier fixe | |
Série: 6 | Serrage: Palier libre | |
Série: 5 | Serrage: Palier fixe | |
Série: 5 | Serrage: Palier libre |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 6.0.1
23210192
UNSPSC 9.0
31162703
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 11.0
23240190
UNSPSC 7.0
31162703
eCl@ss 7.1
23240190
Customs tariff number
39201089