Płytka mocująca elementów jezdno-wsporczych
Wybrany wariant

Płytka mocująca elementów jezdno-wsporczych 12 120x60, M12, kolor czarny
0.0.007.34
0.0.007.34
Dane techniczne
Zakres dostawy
2 śruby z łbem cyl. DIN 7984-M12x30, St, ocynkowanych
2 podkładki DIN 433-13, St, czarne
Właściwości
| Numer artykułu | 0.0.007.34 |
|---|---|
| typoszereg | Typoszereg 12 |
| Odporność na ESD | Nie |
| średnica gwintu | M12 |
| waga | m = 800 g |
| JOP | 1 zestaw |
| materiał | GD-Zn |
| Kolor | kolor czarny |
Opis
Elementy wsporcze mogą być przykręcane czołowo do otworów rdzeniowych profili lub z boku profili.
Warianty
Sortuj wg
| Line: 5 | External dimension: 40x40 | Thread: M8 | Shape: | Colour: Black | |
| Line: 5 | External dimension: 40x40 | Thread: M10 | Shape: | Colour: Black | |
| Line: 5 | External dimension: 40x40 | Thread: M12 | Shape: | Colour: Black | |
| Line: 5 | External dimension: 40x20 | Thread: M8 | Shape: | Colour: Black | |
| Line: 6 | External dimension: 60x30 | Thread: M10 | Shape: | Colour: Black | |
| Line: 6 | External dimension: 60x30 | Thread: M12 | Shape: | Colour: Black | |
| Line: 6 | External dimension: 60x30 | Thread: M16 | Shape: | Colour: Black | |
| Line: 6 | External dimension: 60x60 | Thread: M10 | Shape: | Colour: Black | |
| Line: 6 | External dimension: 60x60 | Thread: M12 | Shape: | Colour: Black | |
| Line: 6 | External dimension: 60x60 | Thread: M16 | Shape: | Colour: Black | |
| Line: 8 | External dimension: 40x40 | Thread: M10 | Shape: | Colour: Black | |
| Line: 8 | External dimension: 40x40 | Thread: M8 | Shape: | Colour: Black | |
| Line: 8 | External dimension: 80x40 | Thread: M10 | Shape: | Colour: Black | |
| Line: 8 | External dimension: 80x40 | Thread: M10 | Shape: | Colour: White aluminium | |
| Line: 8 | External dimension: 80x40 | Thread: M12 | Shape: | Colour: Black | |
| Line: 8 | External dimension: 80x40 | Thread: M12 | Shape: | Colour: White aluminium | |
| Line: 8 | External dimension: 80x40 | Thread: M16 | Shape: | Colour: Black | |
| Line: 8 | External dimension: 80x40 | Thread: M16 | Shape: | Colour: White aluminium | |
| Line: 8 | External dimension: 80x80 | Thread: M10 | Shape: | Colour: Black | |
| Line: 8 | External dimension: 80x80 | Thread: M10 | Shape: | Colour: White aluminium | |
| Line: 8 | External dimension: 80x80 | Thread: M12 | Shape: | Colour: Black | |
| Line: 8 | External dimension: 80x80 | Thread: M12 | Shape: | Colour: White aluminium | |
| Line: 8 | External dimension: 80x80 | Thread: M16 | Shape: | Colour: Black | |
| Line: 8 | External dimension: 80x80 | Thread: M16 | Shape: | Colour: White aluminium | |
| Line: 8 | External dimension: 80x80 | Thread: M20 | Shape: | Colour: Black | |
| Line: 8 | External dimension: 80x80 | Thread: M12 | Shape: | Colour: Black | |
| Line: 8 | External dimension: 80x80 | Thread: M16 | Shape: | Colour: Black | |
| Line: 8 | External dimension: 80x80 | Thread: M12 | Shape: | Colour: White aluminium | |
| Line: 8 | External dimension: 120x120 | Thread: M16 | Shape: | Colour: Aluminium, natural | |
| Line: 8 | External dimension: 160x60 | Thread: M12 + M10 | Shape: | Colour: White aluminium | |
| Line: X | External dimension: 80x40 | Thread: M8 | Shape: | Colour: White aluminium | |
| Line: X | External dimension: 80x40 | Thread: M10 | Shape: | Colour: White aluminium | |
| Line: X | External dimension: 80x40 | Thread: M16 | Shape: | Colour: White aluminium | |
| Line: X | External dimension: 80x80 | Thread: M10 | Shape: | Colour: White aluminium | |
| Line: X | External dimension: 80x80 | Thread: M16 | Shape: | Colour: White aluminium | |
| Line: 10 | External dimension: 100x100 | Thread: M12 | Shape: | Colour: White aluminium | |
| Line: 10 | External dimension: 100x100 | Thread: M16 | Shape: | Colour: White aluminium | |
| Line: 10 | External dimension: 100x50 | Thread: M12 | Shape: | Colour: White aluminium | |
| Line: 10 | External dimension: 100x50 | Thread: M16 | Shape: | Colour: White aluminium | |
| Line: 10 | External dimension: 200x100 | Thread: M12 + M16 | Shape: | Colour: White aluminium | |
| Line: 12 | External dimension: 120x120 | Thread: M12 | Shape: | Colour: Black | |
| Line: 12 | External dimension: 120x120 | Thread: M16 | Shape: | Colour: Black | |
| Line: 12 | External dimension: 120x60 | Thread: M12 | Shape: | Colour: Black | |
| Line: 12 | External dimension: 120x60 | Thread: M16 | Shape: | Colour: Black |
do pobrania
Dane CAD
Akcesoria
Klasyfikacje
Klasyfikacje to branżowe standardy danych produktowych, które są wykorzystywane m. in. do wspierania ustrukturyzowanego przetwarzania w systemach ERP i e-biznesu. Potrzebujesz danych klasyfikacyjnych dla wszystkich produktów dla swojego systemu e-zamówień? Jeśli tak, nie wahaj się z nami skontaktować.
eCl@ss 8.0
23360290
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 9.0
31162503
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Kod taryfy celnej
79070000
Płytka mocująca elementów jezdno-wsporczych
Wybrany wariant

Płytka mocująca elementów jezdno-wsporczych 12 120x60, M12, kolor czarny
0.0.007.34
0.0.007.34

Black












White aluminium














Aluminium, natural