Listwa rolkowa
* Dane obowiązkowe
Dane techniczne
Zakres dostawy
Profil listwy rolkowej, St, ocynk.
rolki, PP, szare i St, nierdz.
osie, St, ocynk.
Właściwości
| Numer artykułu | 0.0.650.81 |
|---|---|
| typoszereg | Typoszereg D30 |
| Odporność na ESD | Tak |
| waga | m = 1,3 kg/m |
| JOP | przycięcie max. 4000 mm |
Opis
stalowa listwa rolkowa obciążana jest na długości 1500 mm ciężarem 5 x 15 kg. Ciężar 75 kg rozkłada się na długości 1500 mm na dwie listwy rolkowe. Odpowiada to maksymalnej obciążalności q.
Warianty
Sortuj wg
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Cut-off | |
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Piece | |
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Piece | |
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Cut-off | |
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Piece | |
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Cut-off | |
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Piece | |
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Cut-off | |
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Piece | |
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Piece | |
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Cut-off | |
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Piece | |
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Cut-off | |
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Piece | |
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Cut-off | |
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St D30 | Delivery unit: Piece | |
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St 60x24 | Delivery unit: Cut-off | |
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St 60x24 | Delivery unit: Piece | |
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St 60x24 | Delivery unit: Cut-off | |
| Line: LPS | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Roller Conveyor: St 60x24 | Delivery unit: Piece | |
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Cut-off | |
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Piece | |
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Cut-off | |
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Piece | |
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Cut-off | |
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Piece | |
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Cut-off | |
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Piece | |
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Cut-off | |
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Piece | |
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Cut-off | |
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Piece | |
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Cut-off | |
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Piece | |
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Cut-off | |
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 40x40 E | Delivery unit: Piece | |
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 80x40 | Delivery unit: Cut-off | |
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 80x40 | Delivery unit: Piece | |
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 80x40 | Delivery unit: Cut-off | |
| Line: LPS | Material: Aluminium (natural) | Colour: Aluminium, natural | Roller Conveyor: Al 6 80x40 | Delivery unit: Piece | |
| Line: 8 | Material: Aluminium (natural) | Colour: Black | Roller Conveyor: Al 8 40x40 | Delivery unit: Cut-off | |
| Line: 8 | Material: Aluminium (natural) | Colour: Black | Roller Conveyor: Al 8 40x40 | Delivery unit: Cut-off | |
| Line: 8 | Material: Aluminium (natural) | Colour: Black | Roller Conveyor: Al 8 40x40 | Delivery unit: Cut-off | |
| Line: 8 | Material: Aluminium (natural) | Colour: Black | Roller Conveyor: Al 8 40x40 | Delivery unit: Cut-off |
do pobrania
Dane CAD
Akcesoria
Klasyfikacje
Klasyfikacje to branżowe standardy danych produktowych, które są wykorzystywane m. in. do wspierania ustrukturyzowanego przetwarzania w systemach ERP i e-biznesu. Potrzebujesz danych klasyfikacyjnych dla wszystkich produktów dla swojego systemu e-zamówień? Jeśli tak, nie wahaj się z nami skontaktować.
eCl@ss 8.0
36120407
eCl@ss 7.1
36120407
eCl@ss 6.0.1
36120407
eCl@ss 11.0
36120407
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
Kod taryfy celnej
84283920
Listwa rolkowa
* Dane obowiązkowe


Aluminium, natural






































Black