Closed panels


Selected variant
Plastic 4mm, anthracite (0.0.720.09)
Plastic 4mm, anthracite
0.0.720.09
Show all

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Technical note

Coloured coating on both sides, close to colour code RAL 7016
Thickness tolerance ± 8%

Properties

Article number0.0.720.09
ESD-safeNo
Weight, spec. Surfacem = 5,78 kg/m2
Delivery unit1 pce. panel dimensions. approx. 2800x1850 mm
MaterialResin-bonded cellulose laminate
Colouranthracite

Description

Plastic is a thermosetting material with very high abrasion and impact resistance. The panels in a thickness of 4 mm are laminated in the colour anthracite. They are suitable for panelling, table tops and partitions that are subjected to high stresses.
Panels made of resin bonded cellulose laminate are also resistant to high temperatures. The data sheet sets out details relating to thermal expansion that must be taken into account when installing them in frame structures.
Plastic panels are available from item in various colours. Thanks to their hygienically sealed melamine resin surface, they exhibit especially good resistance to many chemicals. A full list can be found in the product data sheet.

Important: Panel elements made of Plastic must be stored and transported lying flat until they are to be installed. Due to the production processes used, the brilliance and colour of laminated surfaces can differ slightly from the RAL colour stated.

Variants

Sort by

Delivery unit:  Cut-offLength:  50 ... 2770Width:  50 ... 1820Material:  Solid plasticColour:  RAL 7035 (Light grey) RAL 7035 (Light grey)
Delivery unit:  PieceLength:  2800 Width:  1850 Material:  Solid plasticColour:  RAL 7035 (Light grey) RAL 7035 (Light grey)
Delivery unit:  Cut-offLength:  50 ... 2410Width:  50 ... 1190Material:  Solid plasticColour:  RAL 7035 (Light grey) RAL 7035 (Light grey)
Delivery unit:  PieceLength:  2440 Width:  1220 Material:  Solid plasticColour:  RAL 7035 (Light grey) RAL 7035 (Light grey)
Delivery unit:  Cut-offLength:  50 ... 2770Width:  50 ... 1820Material:  Solid plasticColour:  RAL 7030 (Stone grey) RAL 7030 (Stone grey)
Delivery unit:  PieceLength:  2800 Width:  1850 Material:  Solid plasticColour:  RAL 7030 (Stone grey) RAL 7030 (Stone grey)
Delivery unit:  Cut-offLength:  50 ... 2770Width:  50 ... 1820Material:  Solid plasticColour:  RAL 5014 (Pigeon blue) RAL 5014 (Pigeon blue)
Delivery unit:  PieceLength:  2800 Width:  1850 Material:  Solid plasticColour:  RAL 5014 (Pigeon blue) RAL 5014 (Pigeon blue)
Delivery unit:  Cut-offLength:  50 ... 2770Width:  50 ... 1820Material:  Solid plasticColour:  RAL 3000 (Flame red) RAL 3000 (Flame red)
Delivery unit:  PieceLength:  2800 Width:  1850 Material:  Solid plasticColour:  RAL 3000 (Flame red) RAL 3000 (Flame red)
Delivery unit:  Cut-offLength:  50 ... 2770Width:  50 ... 1820Material:  Solid plasticColour:  RAL 9017 (Traffic black) RAL 9017 (Traffic black)
Delivery unit:  PieceLength:  2800 Width:  1850 Material:  Solid plasticColour:  RAL 9017 (Traffic black) RAL 9017 (Traffic black)
Delivery unit:  Cut-offLength:  50 ... 2770Width:  50 ... 1820Material:  Solid plasticColour:  RAL 9016 (Traffic white) RAL 9016 (Traffic white)
Delivery unit:  Cut-offLength:  50 ... 2770Width:  50 ... 1820Material:  Solid plasticColour:  Anthracite Anthracite
Delivery unit:  PieceLength:  2800 Width:  1850 Material:  Solid plasticColour:  RAL 9016 (Traffic white) RAL 9016 (Traffic white)
Delivery unit:  PieceLength:  2800 Width:  1850 Material:  Solid plasticColour:  Anthracite Anthracite
Delivery unit:  Cut-offLength:  50 ... 2770Width:  50 ... 2040Material:  Solid plasticColour:  RAL 9003 (Signal white) RAL 9003 (Signal white)
Delivery unit:  PieceLength:  2800 Width:  2070 Material:  Solid plasticColour:  RAL 9003 (Signal white) RAL 9003 (Signal white)
Delivery unit:  Cut-offLength:  50 ... 2770Width:  50 ... 1820Material:  Solid plasticColour:  RAL 9016 (Traffic white) RAL 9016 (Traffic white)
Delivery unit:  PieceLength:  2800 Width:  1850 Material:  Solid plasticColour:  RAL 9016 (Traffic white) RAL 9016 (Traffic white)
Delivery unit:  Cut-offLength:  50 ... 2770Width:  50 ... 1820Material:  Solid plasticColour:  RAL 7035 (Light grey) RAL 7035 (Light grey)
Delivery unit:  PieceLength:  2800 Width:  1850 Material:  Solid plasticColour:  RAL 7035 (Light grey) RAL 7035 (Light grey)
Delivery unit:  Cut-offLength:  50 ... 2410Width:  50 ... 1190Material:  Solid plasticColour:  RAL 7035 (Light grey) RAL 7035 (Light grey)
Delivery unit:  PieceLength:  2440 Width:  1220 Material:  Solid plasticColour:  RAL 7035 (Light grey) RAL 7035 (Light grey)
Delivery unit:  Cut-offLength:  50 ... 2770Width:  50 ... 1820Material:  Solid plasticColour:  RAL 9017 (Traffic black) RAL 9017 (Traffic black)
Delivery unit:  PieceLength:  2800 Width:  1850 Material:  Solid plasticColour:  RAL 9017 (Traffic black) RAL 9017 (Traffic black)
Delivery unit:  Cut-offLength:  50 ... 2770Width:  50 ... 1820Material:  Solid plasticColour:  RAL 7035 (Light grey) RAL 7035 (Light grey)
Delivery unit:  PieceLength:  2800 Width:  1850 Material:  Solid plasticColour:  RAL 7035 (Light grey) RAL 7035 (Light grey)
Delivery unit:  Cut-offLength:  50 ... 2410Width:  50 ... 1190Material:  Solid plasticColour:  RAL 7035 (Light grey) RAL 7035 (Light grey)
Delivery unit:  PieceLength:  2440 Width:  1220 Material:  Solid plasticColour:  RAL 7035 (Light grey) RAL 7035 (Light grey)
Delivery unit:  Cut-offLength:  50 ... 2770Width:  50 ... 1820Material:  Solid plasticColour:  RAL 7030 (Stone grey) RAL 7030 (Stone grey)
Delivery unit:  PieceLength:  2800 Width:  1850 Material:  Solid plasticColour:  RAL 7030 (Stone grey) RAL 7030 (Stone grey)
Delivery unit:  Cut-offLength:  50 ... 2770Width:  50 ... 1820Material:  Solid plasticColour:  RAL 5014 (Pigeon blue) RAL 5014 (Pigeon blue)
Delivery unit:  PieceLength:  2800 Width:  1850 Material:  Solid plasticColour:  RAL 5014 (Pigeon blue) RAL 5014 (Pigeon blue)
Delivery unit:  Cut-offLength:  50 ... 2770Width:  50 ... 1820Material:  Solid plasticColour:  RAL 9017 (Traffic black) RAL 9017 (Traffic black)
Delivery unit:  PieceLength:  2800 Width:  1850 Material:  Solid plasticColour:  RAL 9017 (Traffic black) RAL 9017 (Traffic black)
Delivery unit:  Cut-offLength:  50 ... 2770Width:  50 ... 1820Material:  Solid plasticColour:  RAL 9016 (Traffic white) RAL 9016 (Traffic white)
Delivery unit:  PieceLength:  2800 Width:  1850 Material:  Solid plasticColour:  RAL 9016 (Traffic white) RAL 9016 (Traffic white)
Delivery unit:  Cut-offLength:  50 ... 2770Width:  50 ... 1820Material:  Solid plasticColour:  Anthracite Anthracite
Delivery unit:  PieceLength:  2800 Width:  1850 Material:  Solid plasticColour:  Anthracite Anthracite
Delivery unit:  Cut-offLength:  50 ... 2410Width:  50 ... 1190Material:  Solid plasticColour:  RAL 7035 (Light grey) RAL 7035 (Light grey)
Delivery unit:  PieceLength:  2440 Width:  1220 Material:  Solid plasticColour:  RAL 7035 (Light grey) RAL 7035 (Light grey)
Delivery unit:  Cut-offLength:  50 ... 3020Width:  50 ... 2000Material:  Acrylic glass XTColour:  clear clear
Delivery unit:  PieceLength:  3050 Width:  2030 Material:  Acrylic glass XTColour:  clear clear
Delivery unit:  Cut-offLength:  50 ... 3020Width:  50 ... 2020Material:  Acrylic glass XTColour:  clear clear
Delivery unit:  PieceLength:  3050 Width:  2030 Material:  Acrylic glass XTColour:  clear clear
Delivery unit:  Cut-offLength:  50 ... 3020Width:  50 ... 2020Material:  Acrylic glass XTColour:  clear clear
Delivery unit:  PieceLength:  3050 Width:  2030 Material:  Acrylic glass XTColour:  clear clear
Delivery unit:  Cut-offLength:  50 ... 3020Width:  50 ... 2000Material:  Acrylic glass XTColour:  smoke coloured tinted smoke coloured tinted
Delivery unit:  PieceLength:  3050 Width:  2030 Material:  Acrylic glass XTColour:  smoke coloured tinted smoke coloured tinted
Delivery unit:  Cut-offLength:  50 ... 3020Width:  50 ... 2000Material:  Acrylic glass GSColour:  clear clear
Delivery unit:  PieceLength:  3050 Width:  2030 Material:  Acrylic glass GSColour:  clear clear
Delivery unit:  Cut-offLength:  50 ... 3020Width:  50 ... 2000Material:  Acrylic glass GSColour:  clear clear
Delivery unit:  PieceLength:  3050 Width:  2030 Material:  Acrylic glass GSColour:  clear clear
Delivery unit:  Cut-offLength:  50 ... 3020Width:  50 ... 2000Material:  Acrylic glass GSColour:  clear clear
Delivery unit:  PieceLength:  3050 Width:  2030 Material:  Acrylic glass GSColour:  clear clear
Delivery unit:  Cut-offLength:  50 ... 3020Width:  50 ... 2000Material:  Acrylic glass GSColour:  clear clear
Delivery unit:  PieceLength:  3050 Width:  2030 Material:  Acrylic glass GSColour:  clear clear
Delivery unit:  Cut-offLength:  50 ... 3020Width:  50 ... 2020Material:  PET-GColour:  clear clear
Delivery unit:  PieceLength:  3050 Width:  2050 Material:  PET-GColour:  clear clear
Delivery unit:  Cut-offLength:  50 ... 3020Width:  50 ... 2020Material:  PET-GColour:  clear clear
Delivery unit:  PieceLength:  3050 Width:  2050 Material:  PET-GColour:  clear clear
Delivery unit:  Cut-offLength:  50 ... 3020Width:  50 ... 2020Material:  PET-GColour:  clear clear
Delivery unit:  PieceLength:  3050 Width:  2050 Material:  PET-GColour:  clear clear
Delivery unit:  Cut-offLength:  50 ... 3020Width:  50 ... 2020Material:  PET-GColour:  clear clear
Delivery unit:  PieceLength:  3050 Width:  2050 Material:  PET-GColour:  clear clear
Delivery unit:  Cut-offLength:  50 ... 3020Width:  50 ... 2020Material:  PolycarbonateColour:  clear clear
Delivery unit:  PieceLength:  3050 Width:  2050 Material:  PolycarbonateColour:  clear clear
Delivery unit:  Cut-offLength:  50 ... 3020Width:  50 ... 2020Material:  PolycarbonateColour:  clear clear
Delivery unit:  PieceLength:  3050 Width:  2050 Material:  PolycarbonateColour:  clear clear
Delivery unit:  Cut-offLength:  50 ... 3020Width:  50 ... 2020Material:  PolycarbonateColour:  clear clear
Delivery unit:  PieceLength:  3050 Width:  2050 Material:  PolycarbonateColour:  clear clear
Delivery unit:  Cut-offLength:  50 ... 2970Width:  50 ... 1970Material:  PolycarbonateColour:  clear clear
Delivery unit:  PieceLength:  3000 Width:  2000 Material:  PolycarbonateColour:  clear clear
Delivery unit:  Cut-offLength:  50 ... 3020Width:  50 ... 2020Material:  PolycarbonateColour:  smoke coloured tinted smoke coloured tinted
Delivery unit:  PieceLength:  3050 Width:  2050 Material:  PolycarbonateColour:  smoke coloured tinted smoke coloured tinted
Delivery unit:  Cut-offLength:  50 ... 3020Width:  50 ... 2020Material:  PolycarbonateColour:  clear clear
Delivery unit:  PieceLength:  3050 Width:  2050 Material:  PolycarbonateColour:  clear clear
Delivery unit:  Cut-offLength:  50 ... 3020Width:  50 ... 2020Material:  PolycarbonateColour:  clear clear
Delivery unit:  PieceLength:  3050 Width:  2050 Material:  PolycarbonateColour:  clear clear
Delivery unit:  Cut-offLength:  50 ... 3020Width:  50 ... 2020Material:  PolycarbonateColour:  smoke coloured tinted smoke coloured tinted
Delivery unit:  PieceLength:  3050 Width:  2050 Material:  PolycarbonateColour:  smoke coloured tinted smoke coloured tinted
Delivery unit:  Cut-offLength:  50 ... 1970Width:  50 ... 970Material:  PolyethyleneColour:  RAL 9005 (Jet black) RAL 9005 (Jet black)
Delivery unit:  PieceLength:  2000 Width:  1000 Material:  PolyethyleneColour:  RAL 9005 (Jet black) RAL 9005 (Jet black)
Delivery unit:  Cut-offLength:  50 ... 1983Width:  50 ... 973Material:  PolyethyleneColour:  RAL 9004 (Signal black) RAL 9004 (Signal black)
Delivery unit:  PieceLength:  2013 Width:  1003 Material:  PolyethyleneColour:  RAL 9004 (Signal black) RAL 9004 (Signal black)
Delivery unit:  Cut-offLength:  50 ... 1983Width:  50 ... 973Material:  PolyethyleneColour:  RAL 9005 (Jet black) RAL 9005 (Jet black)
Delivery unit:  PieceLength:  2013 Width:  1003 Material:  PolyethyleneColour:  RAL 9005 (Jet black) RAL 9005 (Jet black)
Delivery unit:  Cut-offLength:  50 ... 1983Width:  50 ... 973Material:  PolyethyleneColour:  RAL 9005 (Jet black) RAL 9005 (Jet black)
Delivery unit:  PieceLength:  2013 Width:  1003 Material:  PolyethyleneColour:  RAL 9005 (Jet black) RAL 9005 (Jet black)
Delivery unit:  Cut-offLength:  50 ... 2920Width:  50 ... 1470Material:  Al-PE compositeColour:  Aluminium, natural Aluminium, natural
Delivery unit:  PieceLength:  3000 Width:  1500 Material:  Al-PE compositeColour:  Aluminium, natural Aluminium, natural
Delivery unit:  Cut-offLength:  50 ... 2970Width:  50 ... 1470Material:  AlMg1Colour:  Untreated Untreated
Delivery unit:  PieceLength:  3000 Width:  1500 Material:  AlMg1Colour:  Untreated Untreated
Delivery unit:  Cut-offLength:  50 ... 2970Width:  50 ... 1470Material:  AlMg1Colour:  Aluminium, natural Aluminium, natural
Delivery unit:  PieceLength:  3000 Width:  1500 Material:  AlMg1Colour:  Aluminium, natural Aluminium, natural
Delivery unit:  Cut-offLength:  50 ... 3010Width:  50 ... 2010Material:  PolypropyleneColour:  Grey Grey
Delivery unit:  PieceLength:  3050 Width:  2050 Material:  PolypropyleneColour:  Grey Grey
Delivery unit:  Cut-offLength:  50 ... 3010Width:  50 ... 2010Material:  PolypropyleneColour:  Grey Grey
Delivery unit:  PieceLength:  3050 Width:  2050 Material:  PolypropyleneColour:  Grey Grey
Delivery unit:  Cut-offLength:  50 ... 3010Width:  50 ... 2010Material:  PolypropyleneColour:  White White
Delivery unit:  PieceLength:  3050 Width:  2050 Material:  PolypropyleneColour:  White White
Delivery unit:  Cut-offLength:  50 ... 3010Width:  50 ... 2010Material:  PolypropyleneColour:  RAL 7042 (Traffic grey) RAL 7042 (Traffic grey)
Delivery unit:  PieceLength:  3050 Width:  2050 Material:  PolypropyleneColour:  RAL 7042 (Traffic grey) RAL 7042 (Traffic grey)
Delivery unit:  Cut-offLength:  50 ... 2260Width:  50 ... 1560Material:  PolypropyleneColour:  RAL 7046 (Telegrey) RAL 7046 (Telegrey)
Delivery unit:  PieceLength:  2300 Width:  1600 Material:  PolypropyleneColour:  RAL 7046 (Telegrey) RAL 7046 (Telegrey)
Delivery unit:  Cut-offLength:  50 ... 2260Width:  50 ... 1560Material:  PolypropyleneColour:  Black Black
Delivery unit:  PieceLength:  2300 Width:  1600 Material:  PolypropyleneColour:  Black Black
Delivery unit:  Cut-offLength:  50 ... 2260Width:  50 ... 1560Material:  PolypropyleneColour:  RAL 7046 (Telegrey) RAL 7046 (Telegrey)
Delivery unit:  PieceLength:  2300 Width:  1600 Material:  PolypropyleneColour:  RAL 7046 (Telegrey) RAL 7046 (Telegrey)
Delivery unit:  Cut-offLength:  50 ... 2260Width:  50 ... 1560Material:  PolypropyleneColour:  Black Black
Delivery unit:  PieceLength:  2300 Width:  1600 Material:  PolypropyleneColour:  Black Black

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35030401
eCl@ss 11.0
23360490
eCl@ss 4.0
35030401
UNSPSC 9.0
30102215
eCl@ss 4.1
35030401
eCl@ss 5.0
35040401
eCl@ss 6.0.1
35040401
eCl@ss 5.1
35040401
eCl@ss 7.1
35030401
UNSPSC 7.0
30102215
Customs tariff number
39219030