Closed panels
* Mandatory information
Technical Data
Technical note
Coloured coating on both sides, close to colour code RAL 7016
Thickness tolerance ± 8%
Properties
Article number | 0.0.720.10 |
---|---|
ESD-safe | No |
Weight, spec. Surface | m = 5,78 kg/m2 |
Delivery unit | cut-off max. 2770x1820 mm |
Material | Resin-bonded cellulose laminate |
Colour | anthracite |
Description
Panels made of resin bonded cellulose laminate are also resistant to high temperatures. The data sheet sets out details relating to thermal expansion that must be taken into account when installing them in frame structures.
Important: Panel elements made of Plastic must be stored and transported lying flat until they are to be installed. Due to the production processes used, the brilliance and colour of laminated surfaces can differ slightly from the RAL colour stated.
Variants
Sort by
Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 2410 | Width: 50 ... 1190 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Piece | Length: 2440 | Width: 1220 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 2040 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Piece | Length: 2800 | Width: 2070 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 2410 | Width: 50 ... 1190 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Piece | Length: 2440 | Width: 1220 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 2410 | Width: 50 ... 1190 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Piece | Length: 2440 | Width: 1220 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 2410 | Width: 50 ... 1190 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Piece | Length: 2440 | Width: 1220 | Material: Solid plastic | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2000 | Material: Acrylic glass XT | Colour: ![]() | |
Delivery unit: Piece | Length: 3050 | Width: 2030 | Material: Acrylic glass XT | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2020 | Material: Acrylic glass XT | Colour: ![]() | |
Delivery unit: Piece | Length: 3050 | Width: 2030 | Material: Acrylic glass XT | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2020 | Material: Acrylic glass XT | Colour: ![]() | |
Delivery unit: Piece | Length: 3050 | Width: 2030 | Material: Acrylic glass XT | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2000 | Material: Acrylic glass XT | Colour: ![]() | |
Delivery unit: Piece | Length: 3050 | Width: 2030 | Material: Acrylic glass XT | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2000 | Material: Acrylic glass GS | Colour: ![]() | |
Delivery unit: Piece | Length: 3050 | Width: 2030 | Material: Acrylic glass GS | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2000 | Material: Acrylic glass GS | Colour: ![]() | |
Delivery unit: Piece | Length: 3050 | Width: 2030 | Material: Acrylic glass GS | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2000 | Material: Acrylic glass GS | Colour: ![]() | |
Delivery unit: Piece | Length: 3050 | Width: 2030 | Material: Acrylic glass GS | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2000 | Material: Acrylic glass GS | Colour: ![]() | |
Delivery unit: Piece | Length: 3050 | Width: 2030 | Material: Acrylic glass GS | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2020 | Material: PET-G | Colour: ![]() | |
Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: PET-G | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2020 | Material: PET-G | Colour: ![]() | |
Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: PET-G | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2020 | Material: PET-G | Colour: ![]() | |
Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: PET-G | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2020 | Material: PET-G | Colour: ![]() | |
Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: PET-G | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2020 | Material: Polycarbonate | Colour: ![]() | |
Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: Polycarbonate | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2020 | Material: Polycarbonate | Colour: ![]() | |
Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: Polycarbonate | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2020 | Material: Polycarbonate | Colour: ![]() | |
Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: Polycarbonate | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 2970 | Width: 50 ... 1970 | Material: Polycarbonate | Colour: ![]() | |
Delivery unit: Piece | Length: 3000 | Width: 2000 | Material: Polycarbonate | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2020 | Material: Polycarbonate | Colour: ![]() | |
Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: Polycarbonate | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2020 | Material: Polycarbonate | Colour: ![]() | |
Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: Polycarbonate | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2020 | Material: Polycarbonate | Colour: ![]() | |
Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: Polycarbonate | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2020 | Material: Polycarbonate | Colour: ![]() | |
Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: Polycarbonate | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 1970 | Width: 50 ... 970 | Material: Polyethylene | Colour: ![]() | |
Delivery unit: Piece | Length: 2000 | Width: 1000 | Material: Polyethylene | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 1983 | Width: 50 ... 973 | Material: Polyethylene | Colour: ![]() | |
Delivery unit: Piece | Length: 2013 | Width: 1003 | Material: Polyethylene | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 1983 | Width: 50 ... 973 | Material: Polyethylene | Colour: ![]() | |
Delivery unit: Piece | Length: 2013 | Width: 1003 | Material: Polyethylene | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 1983 | Width: 50 ... 973 | Material: Polyethylene | Colour: ![]() | |
Delivery unit: Piece | Length: 2013 | Width: 1003 | Material: Polyethylene | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 2920 | Width: 50 ... 1470 | Material: Al-PE composite | Colour: ![]() | |
Delivery unit: Piece | Length: 3000 | Width: 1500 | Material: Al-PE composite | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 2970 | Width: 50 ... 1470 | Material: AlMg1 | Colour: ![]() | |
Delivery unit: Piece | Length: 3000 | Width: 1500 | Material: AlMg1 | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 2970 | Width: 50 ... 1470 | Material: AlMg1 | Colour: ![]() | |
Delivery unit: Piece | Length: 3000 | Width: 1500 | Material: AlMg1 | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 3010 | Width: 50 ... 2010 | Material: Polypropylene | Colour: ![]() | |
Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: Polypropylene | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 3010 | Width: 50 ... 2010 | Material: Polypropylene | Colour: ![]() | |
Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: Polypropylene | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 3010 | Width: 50 ... 2010 | Material: Polypropylene | Colour: ![]() | |
Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: Polypropylene | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 3010 | Width: 50 ... 2010 | Material: Polypropylene | Colour: ![]() | |
Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: Polypropylene | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 2260 | Width: 50 ... 1560 | Material: Polypropylene | Colour: ![]() | |
Delivery unit: Piece | Length: 2300 | Width: 1600 | Material: Polypropylene | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 2260 | Width: 50 ... 1560 | Material: Polypropylene | Colour: ![]() | |
Delivery unit: Piece | Length: 2300 | Width: 1600 | Material: Polypropylene | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 2260 | Width: 50 ... 1560 | Material: Polypropylene | Colour: ![]() | |
Delivery unit: Piece | Length: 2300 | Width: 1600 | Material: Polypropylene | Colour: ![]() | |
Delivery unit: Cut-off | Length: 50 ... 2260 | Width: 50 ... 1560 | Material: Polypropylene | Colour: ![]() | |
Delivery unit: Piece | Length: 2300 | Width: 1600 | Material: Polypropylene | Colour: ![]() |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35030401
eCl@ss 11.0
23360490
eCl@ss 4.0
35030401
UNSPSC 9.0
30102215
eCl@ss 4.1
35030401
eCl@ss 5.0
35040401
eCl@ss 6.0.1
35040401
eCl@ss 5.1
35040401
eCl@ss 7.1
35030401
UNSPSC 7.0
30102215
Customs tariff number
39219041
Closed panels
* Mandatory information