Angle Bracket


Selected variant
Angle Bracket V 5 20 Zn (0.0.612.79)
Angle Bracket V 5 20 Zn
0.0.612.79
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Angle Bracket, die-cast zinc, RAL 9006 white aluminium
2 T-Slot Nuts 5 St M5, St, bright zinc-plated
2 Counters. Screws DIN 7991-M5x8, St, bright zinc-pl.

Properties

Article number0.0.612.79
Lineline 5
ESD-safeNo
Weightm = 18 g
Delivery unit1 set

Description

Angle Brackets V Zn are very easy-to-use fastening elements for right-angled profile connections. The profiles do not need to be processed. Angle Brackets V Zn have an anti-torsion feature which locates them in the correct position in the profile groove.
The integral anti-torsion lugs are present on one face only, so that the Brackets can also be used for fastening any other parts to profiles.

Variants

Sort by

Baureihe:  5Material:  Zinkdruckguss (GD-Zn)Farbe:  weißaluminium weißaluminiummit Verdrehsicherung:  Verdrehsicherung:  einfach
Baureihe:  6Material:  Zinkdruckguss (GD-Zn)Farbe:  weißaluminium weißaluminiummit Verdrehsicherung:  Verdrehsicherung:  einfach
Baureihe:  8Material:  Zinkdruckguss (GD-Zn)Farbe:  weißaluminium weißaluminiummit Verdrehsicherung:  Verdrehsicherung:  einfach
Baureihe:  8Material:  Aluminiumdruckguss (GD-Al)Farbe:  weißaluminium weißaluminiummit Verdrehsicherung:  Verdrehsicherung:  doppelt
Baureihe:  5Material:  Sinterstahl (Sint-St)Farbe:  weißaluminium weißaluminiummit Verdrehsicherung:  XVerdrehsicherung:  keine
Baureihe:  6Material:  Sinterstahl (Sint-St)Farbe:  weißaluminium weißaluminiummit Verdrehsicherung:  XVerdrehsicherung:  keine
Baureihe:  8Material:  Sinterstahl (Sint-St)Farbe:  weißaluminium weißaluminiummit Verdrehsicherung:  XVerdrehsicherung:  keine
Baureihe:  8Material:  StahlFarbe:  weißaluminium weißaluminiummit Verdrehsicherung:  XVerdrehsicherung:  keine
Baureihe:  8Material:  StahlFarbe:  grau graumit Verdrehsicherung:  XVerdrehsicherung:  keine
Baureihe:  10Material:  StahlFarbe:  weißaluminium weißaluminiummit Verdrehsicherung:  XVerdrehsicherung:  keine

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 9.0
31162503
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
79070000