Angle Bracket


Selected variant
Angle Bracket V 8 40 Zn (0.0.486.28)
Angle Bracket V 8 40 Zn
0.0.486.28
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Angle Bracket, die-cast zinc, RAL 9006 white aluminium
2 T-Slot Nuts 8 St M8, St, bright zinc-plated
2 Counters. Screws DIN 7991-M8x18, St, bright zinc-pl.

Properties

Article number0.0.486.28
TorqueM = 25 Nm
Lineline 8
ESD-safeNo
Weightm = 167 g
Delivery unit1 set

Description

Stand Profiles and horizontal frame profiles are interconnected by means of angle brackets.
After the frame is closed, the panel element is clamped securely with the Lip Seal so that it cannot rattle.
Angle Bracket V 8 40 Zn is particularly suitable for simple connections between horizontal profiles (e.g. Clamp Profile 8 40x40 E) and Stand Profiles (e.g. Clamp Profile 8 80x40-180° light). The profiles do not need to be machined in any way. The Angle Bracket has an anti-torsion device on its rear side to position it correctly in the profile groove. Because Angle Bracket V 8 40 Zn is keyed to the profile groove, it is particularly stable. It can also be used to secure other components to Line 8 profiles.
The Angle Bracket has an anti-torsion device on its rear side to position it correctly in the profile groove.
The Clamp Profiles light are connected using Angle Bracket V 8 40 Zn.

Variants

Sort by

Baureihe:  5Material:  Zinkdruckguss (GD-Zn)Farbe:  weißaluminium weißaluminiummit Verdrehsicherung:  Verdrehsicherung:  einfach
Baureihe:  6Material:  Zinkdruckguss (GD-Zn)Farbe:  weißaluminium weißaluminiummit Verdrehsicherung:  Verdrehsicherung:  einfach
Baureihe:  8Material:  Zinkdruckguss (GD-Zn)Farbe:  weißaluminium weißaluminiummit Verdrehsicherung:  Verdrehsicherung:  einfach
Baureihe:  8Material:  Aluminiumdruckguss (GD-Al)Farbe:  weißaluminium weißaluminiummit Verdrehsicherung:  Verdrehsicherung:  doppelt
Baureihe:  5Material:  Sinterstahl (Sint-St)Farbe:  weißaluminium weißaluminiummit Verdrehsicherung:  XVerdrehsicherung:  keine
Baureihe:  6Material:  Sinterstahl (Sint-St)Farbe:  weißaluminium weißaluminiummit Verdrehsicherung:  XVerdrehsicherung:  keine
Baureihe:  8Material:  Sinterstahl (Sint-St)Farbe:  weißaluminium weißaluminiummit Verdrehsicherung:  XVerdrehsicherung:  keine
Baureihe:  8Material:  StahlFarbe:  weißaluminium weißaluminiummit Verdrehsicherung:  XVerdrehsicherung:  keine
Baureihe:  8Material:  StahlFarbe:  grau graumit Verdrehsicherung:  XVerdrehsicherung:  keine
Baureihe:  10Material:  StahlFarbe:  weißaluminium weißaluminiummit Verdrehsicherung:  XVerdrehsicherung:  keine

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 9.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
79070000