Sensor/Actuator Connection Cable
Selected variant

Sensor/Actuator Connection Cable 5m M8 5P, Male Connector, B-coded, black
0.0.714.36
0.0.714.36
Technical Data
Scope of Delivery
Sensor/actuator connecting cable, 5-pole, polyurethane, black, free cable ends, straight M8 male connector, coding: B
Properties
| Article number | 0.0.714.36 |
|---|---|
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 143 g |
| Cable length | 5 m |
| Delivery unit | 1 pce. |
| Colour | black |
Description
Together with the Connector M12 5P A-coded (0.0.726.03), the cable can be used, for example, for programming the Integrated Motor ST NEMA24 (0.0.703.45) via its RS485 interface.
The Distributor Box has an open cable end. To connect it to the Multi-Segment RGB LED Strip Controller DIN/AIN 24VDC, you need the Connector M12 8P (0.0.724.19).
Assembly Instructions
Variants
Sort by
| Steckverbindung: Stecker | Gewinde: M8 | Anzahl Kontakte: 5 | |
| Steckverbindung: Stecker | Gewinde: M12 | Anzahl Kontakte: 8 | |
| Steckverbindung: Buchse | Gewinde: M12 | Anzahl Kontakte: 4 | |
| Steckverbindung: Buchse | Gewinde: M12 | Anzahl Kontakte: 5 |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27110392
eCl@ss 8.0
27110303
eCl@ss 6.0.1
27110303
eCl@ss 5.0
27110303
eCl@ss 4.0
27110303
eCl@ss 4.1
27110303
eCl@ss 5.1
27110303
UNSPSC 9.0
56111901
eCl@ss 7.1
27110303
UNSPSC 7.0
56111901
Customs tariff number
85444290
Sensor/Actuator Connection Cable
Selected variant

Sensor/Actuator Connection Cable 5m M8 5P, Male Connector, B-coded, black
0.0.714.36
0.0.714.36







