Zestaw łącznika uniwersalnego
Na zapytanie
Dane techniczne
Zakres dostawy
łącznik uniwersalny 8, GD-Zn
śruba z łbem kolistym ISO 7380-M8x30, St, ocynk.
wpust przesuwny 8 St M8, ocynk.
Właściwości
Numer artykułu | 0.0.026.92 |
---|---|
typoszereg | Typoszereg 8 |
właściwość | ocynk. |
ESD | Odporność na ESD = Tak |
waga [g] | m = 41 g |
JOP | 1 zestaw |
Momenty dokręcania, ocynk. | Mocynk. = 25 Nm |
Opis
Wskazówki montażowe
Warianty
Sortuj wg
Line: 5 | Second line: keine | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
Line: 5 | Second line: keine | Material: Stainless steel | Connection type: Right angled | Model: One-sided | |
Line: 6 | Second line: keine | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
Line: 6 | Second line: keine | Material: Stainless steel | Connection type: Right angled | Model: One-sided | |
Line: 8 | Second line: keine | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
Line: 8 | Second line: keine | Material: Stainless steel | Connection type: Right angled | Model: One-sided | |
Line: 8 | Second line: keine | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
Line: 8 | Second line: keine | Material: Stainless steel | Connection type: Right angled | Model: One-sided | |
Line: 10 | Second line: keine | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
Line: 12 | Second line: keine | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
Line: 5 | Second line: keine | Material: Steel (bright zinc-plated) | Connection type: Butting | Model: One-sided | |
Line: 5 | Second line: keine | Material: Stainless steel | Connection type: Butting | Model: One-sided | |
Line: 6 | Second line: keine | Material: Steel (bright zinc-plated) | Connection type: Butting | Model: One-sided | |
Line: 6 | Second line: keine | Material: Stainless steel | Connection type: Butting | Model: One-sided | |
Line: 8 | Second line: keine | Material: Steel (bright zinc-plated) | Connection type: Butting | Model: One-sided | |
Line: 8 | Second line: keine | Material: Stainless steel | Connection type: Butting | Model: One-sided | |
Line: 10 | Second line: keine | Material: Steel (bright zinc-plated) | Connection type: Butting | Model: One-sided | |
Line: 5 | Second line: keine | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | |
Line: 6 | Second line: keine | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | |
Line: 6 | Second line: keine | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | |
Line: 8 | Second line: keine | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | |
Line: 8 | Second line: keine | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | |
Line: 8 | Second line: 5 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
Line: 5 | Second line: 8 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
Line: 8 | Second line: keine | Material: Stainless steel | Connection type: Right angled | Model: Both sides | |
Line: 8 | Second line: keine | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
Line: 8 | Second line: keine | Material: Steel (bright zinc-plated) | Connection type: Butting | Model: One-sided |
do pobrania
Akcesoria
Klasyfikacje
Klasyfikacje to branżowe standardy danych produktowych, które są wykorzystywane m. in. do wspierania ustrukturyzowanego przetwarzania w systemach ERP i e-biznesu. Potrzebujesz danych klasyfikacyjnych dla wszystkich produktów dla swojego systemu e-zamówień? Jeśli tak, nie wahaj się z nami skontaktować.
eCl@ss 8.0
23360290
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 9.0
31162503
eCl@ss 4.0
22041424
eCl@ss 11.0
23360290
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Kod taryfy celnej
83024200
Zestaw łącznika uniwersalnego
Na zapytanie