Zaślepka do kanału
Dane techniczne
Właściwości
| Numer artykułu | 0.0.265.97 |
|---|---|
| Odporność na ESD | Nie |
| waga | m = 58 g |
| JOP | 1 sztuka |
| materiał | PA-GF |
| Kolor | kolor czarny |
Opis
Do przykręcania zaślepek do kanału zalecamy blachowkręty DIN 7981 St 4,2x9,5.
Warianty
Sortuj wg
| Cable Entry Protector: X | Connection type: Screw-attached | Shape: | Dimension X: 40 mm | Dimension Y: 40 mm | |
| Cable Entry Protector: X | Connection type: Screw-attached | Shape: | Dimension X: 80 mm | Dimension Y: 40 mm | |
| Cable Entry Protector: X | Connection type: Screw-attached | Shape: | Dimension X: 80 mm | Dimension Y: 80 mm | |
| Cable Entry Protector: X | Connection type: Screw-attached | Shape: | Dimension X: 160 mm | Dimension Y: 80 mm | |
| Cable Entry Protector: X | Connection type: Screw-attached | Shape: | Dimension X: 160 mm | Dimension Y: 40 mm | |
| Cable Entry Protector: X | Connection type: Screw-attached | Shape: | Dimension X: 120 mm | Dimension Y: 40 mm | |
| Cable Entry Protector: X | Connection type: Screw-attached | Shape: | Dimension X: 120 mm | Dimension Y: 80 mm | |
| Cable Entry Protector: X | Connection type: Screw-attached | Shape: | Dimension X: 160 mm | Dimension Y: 120 mm | |
| Cable Entry Protector: X | Connection type: Screw-attached | Shape: | Dimension X: 160 mm | Dimension Y: 160 mm | |
| Cable Entry Protector: X | Connection type: Screw-attached | Shape: | Dimension X: 120 mm | Dimension Y: 120 mm | |
| Cable Entry Protector: X | Connection type: Screw-attached | Shape: | Dimension X: 30 mm | Dimension Y: 15 mm | |
| Cable Entry Protector: X | Connection type: Screw-attached | Shape: | Dimension X: 30 mm | Dimension Y: 30 mm | |
| Cable Entry Protector: X | Connection type: Screw-attached | Shape: | Dimension X: 60 mm | Dimension Y: 30 mm | |
| Cable Entry Protector: X | Connection type: Screw-attached | Shape: | Dimension X: 60 mm | Dimension Y: 60 mm | |
| Cable Entry Protector: X | Connection type: Screw-attached | Shape: | Dimension X: 40 mm | Dimension Y: 20 mm | |
| Cable Entry Protector: X | Connection type: Self-clamping | Shape: | Dimension X: 40 mm | Dimension Y: 40 mm | |
| Cable Entry Protector: X | Connection type: Self-clamping | Shape: | Dimension X: 80 mm | Dimension Y: 40 mm | |
| Cable Entry Protector: X | Connection type: Self-clamping | Shape: | Dimension X: 80 mm | Dimension Y: 80 mm | |
| Cable Entry Protector: ✓ | Connection type: Screw-attached | Shape: | Dimension X: 40 mm | Dimension Y: 40 mm | |
| Cable Entry Protector: ✓ | Connection type: Screw-attached | Shape: | Dimension X: 60 mm | Dimension Y: 60 mm | |
| Cable Entry Protector: ✓ | Connection type: Screw-attached | Shape: | Dimension X: 80 mm | Dimension Y: 80 mm | |
| Cable Entry Protector: ✓ | Connection type: Screw-attached | Shape: | Dimension X: 80 mm | Dimension Y: 40 mm |
do pobrania
Dane CAD
Pliki
Klasyfikacje
Klasyfikacje to branżowe standardy danych produktowych, które są wykorzystywane m. in. do wspierania ustrukturyzowanego przetwarzania w systemach ERP i e-biznesu. Potrzebujesz danych klasyfikacyjnych dla wszystkich produktów dla swojego systemu e-zamówień? Jeśli tak, nie wahaj się z nami skontaktować.
eCl@ss 8.0
27400704
eCl@ss 6.0.1
27400709
eCl@ss 4.0
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 11.0
27400704
eCl@ss 4.1
27140603
eCl@ss 7.1
27400704
UNSPSC 9.0
31141501
UNSPSC 7.0
31141501
Kod taryfy celnej
39269097