Dźwignia zaciskowa
Na zapytanie
Dane techniczne
Właściwości
Numer artykułu | 0.0.684.74 |
---|---|
właściwość | białe aluminium zbliżone do RAL 9006 |
ESD | Odporność na ESD = Nie |
waga | m = 79 g |
JOP | 1 sztuka |
Opis
Warianty
Sortuj wg
Design: Screw | Handle length: 50 mm | Thread: M4 | Thread length: 16 | |
Design: Screw | Handle length: 50 mm | Thread: M4 | Thread length: 20 | |
Design: Screw | Handle length: 50 mm | Thread: M4 | Thread length: 25 | |
Design: Nut | Handle length: 50 mm | Thread: M4 | Thread length: 9 | |
Design: Screw | Handle length: 50 mm | Thread: M5 | Thread length: 16 | |
Design: Screw | Handle length: 50 mm | Thread: M5 | Thread length: 20 | |
Design: Screw | Handle length: 50 mm | Thread: M5 | Thread length: 25 | |
Design: Screw | Handle length: 50 mm | Thread: M5 | Thread length: 30 | |
Design: Screw | Handle length: 50 mm | Thread: M5 | Thread length: 40 | |
Design: Nut | Handle length: 50 mm | Thread: M5 | Thread length: 9 | |
Design: Screw | Handle length: 50 mm | Thread: M6 | Thread length: 32 | |
Design: Screw | Handle length: 50 mm | Thread: M6 | Thread length: 40 | |
Design: Nut | Handle length: 50 mm | Thread: M6 | Thread length: 9 | |
Design: Screw | Handle length: 60 mm | Thread: M6 | Thread length: 16 | |
Design: Screw | Handle length: 60 mm | Thread: M6 | Thread length: 20 | |
Design: Screw | Handle length: 60 mm | Thread: M6 | Thread length: 25 | |
Design: Screw | Handle length: 60 mm | Thread: M6 | Thread length: 32 | |
Design: Screw | Handle length: 60 mm | Thread: M6 | Thread length: 40 | |
Design: Nut | Handle length: 60 mm | Thread: M6 | Thread length: 11 | |
Design: Screw | Handle length: 60 mm | Thread: M8 | Thread length: 16 | |
Design: Screw | Handle length: 60 mm | Thread: M8 | Thread length: 20 | |
Design: Screw | Handle length: 60 mm | Thread: M8 | Thread length: 25 | |
Design: Screw | Handle length: 60 mm | Thread: M8 | Thread length: 32 | |
Design: Screw | Handle length: 60 mm | Thread: M8 | Thread length: 40 | |
Design: Nut | Handle length: 60 mm | Thread: M8 | Thread length: 11 | |
Design: Nut | Handle length: 60 mm | Thread: M10 | Thread length: 10 |
do pobrania
Dane CAD
Klasyfikacje
Klasyfikacje to branżowe standardy danych produktowych, które są wykorzystywane m. in. do wspierania ustrukturyzowanego przetwarzania w systemach ERP i e-biznesu. Potrzebujesz danych klasyfikacyjnych dla wszystkich produktów dla swojego systemu e-zamówień? Jeśli tak, nie wahaj się z nami skontaktować.
eCl@ss 4.0
23010501
eCl@ss 4.1
23010501
eCl@ss 5.0
23010501
eCl@ss 5.1
23010501
UNSPSC 9.0
27112103
eCl@ss 6.0.1
23010501
eCl@ss 7.1
23010501
eCl@ss 8.0
23010501
UNSPSC 7.0
27112103
eCl@ss 11.0
23010501
Kod taryfy celnej
84879090
Dźwignia zaciskowa
Na zapytanie