Śruby z łbem soczewkowym
Na zapytanie
Dane techniczne
Właściwości
Numer artykułu | 8.0.003.56 |
---|---|
właściwość | ocynk. |
ESD | Odporność na ESD = Tak |
waga | m = 6,05 g |
JOP | 1 sztuka |
materiał | St |
Warianty
Sortuj wg
Thread: M4 | Thread length: 6 | |
Thread: M4 | Thread length: 8 | |
Thread: M4 | Thread length: 10 | |
Thread: M4 | Thread length: 12 | |
Thread: M4 | Thread length: 14 | |
Thread: M4 | Thread length: 16 | |
Thread: M4 | Thread length: 18 | |
Thread: M4 | Thread length: 20 | |
Thread: M4 | Thread length: 22 | |
Thread: M4 | Thread length: 25 | |
Thread: M4 | Thread length: 30 | |
Thread: M5 | Thread length: 8 | |
Thread: M5 | Thread length: 10 | |
Thread: M5 | Thread length: 12 | |
Thread: M5 | Thread length: 14 | |
Thread: M5 | Thread length: 16 | |
Thread: M5 | Thread length: 18 | |
Thread: M5 | Thread length: 20 | |
Thread: M5 | Thread length: 22 | |
Thread: M5 | Thread length: 25 | |
Thread: M5 | Thread length: 30 | |
Thread: M6 | Thread length: 10 | |
Thread: M6 | Thread length: 12 | |
Thread: M6 | Thread length: 14 | |
Thread: M6 | Thread length: 16 | |
Thread: M6 | Thread length: 18 | |
Thread: M6 | Thread length: 20 | |
Thread: M6 | Thread length: 22 | |
Thread: M6 | Thread length: 25 | |
Thread: M6 | Thread length: 30 | |
Thread: M6 | Thread length: 35 | |
Thread: M6 | Thread length: 40 | |
Thread: M8 | Thread length: 10 | |
Thread: M8 | Thread length: 12 | |
Thread: M8 | Thread length: 14 | |
Thread: M8 | Thread length: 16 | |
Thread: M8 | Thread length: 18 | |
Thread: M8 | Thread length: 20 | |
Thread: M8 | Thread length: 22 | |
Thread: M8 | Thread length: 25 | |
Thread: M8 | Thread length: 30 | |
Thread: M8 | Thread length: 35 | |
Thread: M8 | Thread length: 40 | |
Thread: M10 | Thread length: 16 | |
Thread: M10 | Thread length: 20 | |
Thread: M10 | Thread length: 25 | |
Thread: M10 | Thread length: 30 | |
Thread: M10 | Thread length: 35 | |
Thread: M10 | Thread length: 40 | |
Thread: M10 | Thread length: 50 | |
Thread: M10 | Thread length: 60 | |
Thread: M12 | Thread length: 20 | |
Thread: M12 | Thread length: 25 | |
Thread: M12 | Thread length: 30 | |
Thread: M12 | Thread length: 40 | |
Thread: M12 | Thread length: 50 | |
Thread: M12 | Thread length: 60 |
do pobrania
Dane CAD
Akcesoria
Klasyfikacje
Klasyfikacje to branżowe standardy danych produktowych, które są wykorzystywane m. in. do wspierania ustrukturyzowanego przetwarzania w systemach ERP i e-biznesu. Potrzebujesz danych klasyfikacyjnych dla wszystkich produktów dla swojego systemu e-zamówień? Jeśli tak, nie wahaj się z nami skontaktować.
eCl@ss 8.0
23110102
eCl@ss 11.0
23110101
eCl@ss 4.0
23110102
UNSPSC 9.0
31161501
eCl@ss 4.1
23110102
eCl@ss 5.0
23110102
eCl@ss 5.1
23110102
eCl@ss 6.0.1
23110102
eCl@ss 7.1
23110102
UNSPSC 7.0
31161501
Kod taryfy celnej
73181568
Śruby z łbem soczewkowym
Na zapytanie